??
CAD model selection
K1720.0813
HELP_VARIABLE
Company
KIPP
Description
K1720 - Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
Bill of material
K1720.0813
BESTKIPP
Order No.
K1720.0813
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
12.7 mm
A1
distance
235 mm
A2
distance
393.7 mm
A3
distance
552.5 mm
A4
distance
711.2 mm
A5
distance
768.4 mm
A6
distance
787.4 mm
A7
distance
127 mm
A8
distance
190.5 mm
A9
distance
368.3 mm
A10
distance
- mm
A11
distance
- mm
A12
distance
601.7 mm
A13
distance
661.9 mm
A14
distance
687.3 mm
A15
distance
706.4 mm
A16
distance
725.4 mm
B
width
19.1 mm
H
height
76.2 mm
L
Length
812.8 mm
TRAGKRAFT
Loading per pair kg
256 kg
GEW
Approx. weight
3.9000 kg
MONTAGE
Assembly
side mounting
PTYP
Product type
Standard
VA
Packaging type
packaged individually
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
MONTAGEA
Assembly Instruction
Assembly Instruction
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245586493
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions